Knowledge Search
Download document () of 20
We make what matters work*

170E9258

Fuse-link, high speed, 1000 A, AC 800 V, DIN 3, aR, DIN, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9258
UPC
051712214438
EAN
5996516007471
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1158 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1000 A
Voltage rating
800 V
Voltage type
AC
Watt losses
75 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification