Knowledge Search
Download document () of 20
We make what matters work*

170E9633

Fuse-link, high speed, 800 A, AC 1400 V, size 3, aR, IEC, with indicator 3BKN/120 AR, special termination

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E9633
UPC
051712214643
EAN
5027590438933
Product Length/Depth
205 mm
Product Height
105 mm
Product Width
125 mm
Product Weight
136.8 g
Compliances
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
800 A
Voltage rating
1400 V
Watt losses
150 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Fuse type
Flush end
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification