Knowledge Search
Download document () of 20
We make what matters work*

170F8234

Eaton Bussmann series high speed traction fuse, 400A, 100 kAIC, Other, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170F8234
UPC
051712272223
EAN
5027590245098
Product Length/Depth
165 mm
Product Height
90 mm
Product Width
66 mm
Product Weight
1051 g
Certifications
IEC

Electrical data

Amperage Rating
400 A
Voltage rating
1200 V
Voltage type
DC
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
310000 at 1000 Vdc
Watt losses
120 W

Product specification

Application
traction
Fuse indicator
Other
Fuse size
2
Fitted with:
Double slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.