Knowledge Search
Download document () of 20
We make what matters work*

170H0067

Eaton Bussmann series high speed microswitch,Adapter, Fuse Accessory, 700V (UL), 690V (IEC)

General specifications

Product Name
Eaton Bussmann series high speed microswitch
Catalog Number
170H0067
UPC
051712214841
EAN
5027590438995
Product Length/Depth
155 mm
Product Height
90 mm
Product Width
45 mm
Product Weight
23 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
2 A
Voltage rating
700 V (UL), 690 V (IEC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.