Knowledge Search
Download document () of 20
We make what matters work*

170H1013

Eaton Bussmann series high speed fuse base, 690V, 200A, fixed centre fuse base (80mm)

General specifications

Product Name
Eaton Bussmann series high speed fixed center fuse base
Catalog Number
170H1013
UPC
051712794138
EAN
5027590439121
Product Length/Depth
125 mm
Product Height
45 mm
Product Width
80 mm
Product Weight
103.3333333 g
Compliances
RoHS Compliant
Certifications
UL 512

Electrical data

Amperage Rating
200 A
Voltage rating
690 V

Export product specification