Knowledge Search
Download document () of 20
We make what matters work*

170L4238

Fuse-link, high speed, 250 A, AC 660 V, size 00, 30 x 51 x 98 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4238
UPC
051712215466
EAN
5027590439480
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
260.8333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
250 A
Voltage rating
660 V
Voltage type
AC
Watt losses
45 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification