Knowledge Search
Download document () of 20
We make what matters work*

170L4255

Fuse-link, high speed, 20 A, AC 1600 V, compact size 1, 43 x 63 x 110 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4255
EAN
5027590439510
Product Length/Depth
96 mm
Product Height
50 mm
Product Width
170 mm
Product Weight
778 g
Compliances
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
20 A
Voltage rating
1600 V
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/110 Type K indicator
Fuse indicator
Centre fuse status indicator
Fuse size
1*

Export product specification