Knowledge Search
Download document () of 20
We make what matters work*

170L4716

Fuse-link, high speed, 200 A, AC 1000 V, Size 1, 53 x 53 x 135 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L4716
UPC
051712792943
EAN
5027590439572
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
212 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
200 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
45 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification