Knowledge Search
Download document () of 20
We make what matters work*

170L5190

Fuse-link, high speed, 500 A, AC 660 V, Size 1, 51 x 51 x 111 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5190
UPC
051712215770
EAN
5027590439602
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
432 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
500 A
Voltage rating
660 V
Voltage type
AC
Watt losses
80 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification