Knowledge Search
Download document () of 20
We make what matters work*

170L5197

Fuse-link, high speed, 400 A, AC 1000 V, Size 1, 51 x 51 x 141 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5197
EAN
5027590439626
Product Length/Depth
62 mm
Product Height
142 mm
Product Width
230 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V
Watt losses
70 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
/110 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification