Knowledge Search
Download document () of 20
We make what matters work*

170L5847

Fuse-link, high speed, 63 A, AC 660 V, DIN 00, 30 x 60 x 78 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5847
UPC
051712215985
EAN
5027590439770
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
210.3333333 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
63 A
Voltage rating
660 V
Voltage type
AC
Watt losses
12 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification