Knowledge Search
Download document () of 20
We make what matters work*

170L7103

Fuse-link, high speed, 450 A, AC 2500 V, Size 3, 76 x 92 x 183 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7103
EAN
5996516000175
Product Length/Depth
110 mm
Product Height
130 mm
Product Width
207 mm
Product Weight
0.001 g
Compliances
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
450 A
Voltage rating
2500 V
Voltage type
AC
Watt losses
165 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification