Knowledge Search
Download document () of 20
We make what matters work*

170L7168

Fuse-link, high speed, 1000 A, AC 1000 V, Size 3, 76 x 92 x 83 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7168
UPC
051712802413
EAN
5996516008249
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1425 g
Compliances
RoHS conform
CE Marked
Certifications
IEC

Electrical data

Amperage Rating
1000 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
155 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification