Knowledge Search
Download document () of 20
We make what matters work*

170L7290

Fuse-link, high speed, 630 A, AC 1000 V, Size 3, 76 x 76 x 150 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7290
UPC
051712792967
EAN
5996516008287
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1486 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
630 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
210 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification