Knowledge Search
Download document () of 20
We make what matters work*

170L7569

Fuse-link, high speed, 800 A, AC 1000 V, Size 3, 76 x 92 x 75 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L7569
UPC
051712802666
EAN
5027590439855
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
652.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC

Electrical data

Amperage Rating
800 A
Voltage rating
1000 V
Watt losses
135 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
BKN/75 Type K Indicator for Micro
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification