Knowledge Search
Download document () of 20
We make what matters work*

170L8375

Fuse-link, high speed, 400 A, AC 1000 V, Size 2, 61 x 61 x 141 mm, aR, DIN, IEC, single indicator…

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8375
UPC
051712800112
EAN
5027590440042
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
180 mm
Product Weight
884 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V
Watt losses
80 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
/110 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification