Knowledge Search
Download document () of 20
We make what matters work*

170L8505

Fuse-link, high speed, 400 A, AC 1000 V, Size 2, 59 x 77 x 80 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8505
UPC
051712800839
EAN
5027590440110
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
308 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
80 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
2

Export product specification