Knowledge Search
Download document () of 20
We make what matters work*

170L8623

Fuse-link, high speed, 315 A, AC 1600 V, Size 2, 61 x 75 x 202 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8623
EAN
5027590440141
Product Length/Depth
59 mm
Product Height
137 mm
Product Width
218 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS conform

Electrical data

Amperage Rating
315 A
Voltage rating
1600 V
Voltage type
AC
Watt losses
95 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification