Knowledge Search
Download document () of 20
We make what matters work*

170L8629

Fuse-link, high speed, 450 A, AC 1000 V, Size 2, 61 x 75 x 141 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8629
EAN
5027590440158
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
884 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
450 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
85 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification