Knowledge Search
Download document () of 20
We make what matters work*

170L8926

Fuse-link, high speed, 400 A, AC 1000 V, Size 2, 59 x 59 x 150 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L8926
UPC
051712792950
EAN
5027590440202
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
280.3333333 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
400 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
80 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification