Knowledge Search
Download document () of 20
We make what matters work*

170L9029

Fuse-link, high speed, 630 A, AC 1000 V, Size 3, 74 x 92 x 141 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9029
EAN
5996516008850
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
630 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
150 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification