Knowledge Search
Download document () of 20
We make what matters work*

170L9169

Fuse-link, high speed, 900 A, AC 800 V, Size 3, 76 x 92 x 83 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9169
UPC
051712592192
EAN
5996516008874
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1468 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
900 A
Voltage rating
800 V
Voltage type
AC
Watt losses
175 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification