Knowledge Search
Download document () of 20
We make what matters work*

170L9588

Fuse-link, high speed, 800 A, AC 1000 V, Size 3, 76 x 92 x 171 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9588
EAN
5996516009017
Product Length/Depth
166 mm
Product Height
75 mm
Product Width
94 mm
Product Weight
2300 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
800 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
135 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification