Knowledge Search
Download document () of 20
We make what matters work*

170L9604

Fuse-link, high speed, 700 A, AC 660 V, Size 3, 76 x 92 x 141 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9604
UPC
051712806411
EAN
5996516009031
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
1451 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
700 A
Voltage rating
660 V
Voltage type
AC
Watt losses
110 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
3

Export product specification