Knowledge Search
Download document () of 20
We make what matters work*

170L9650

Fuse-link, high speed, 2000 A, AC 380 V, Size 3, 76 x 92 x 63 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9650
EAN
5027590440356
Product Length/Depth
160 mm
Product Height
74 mm
Product Width
90 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
2000 A
Voltage rating
380 V
Voltage type
AC
Watt losses
215 W
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification