Knowledge Search
Download document () of 20
We make what matters work*

170L9653

Fuse-link, high speed, 1000 A, AC 1000 V, Size 3, 74 x 92 x 141 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9653
UPC
051712680271
EAN
5996516009062
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
982 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
1000 A
Voltage rating
1000 V
Voltage type
AC
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification