Knowledge Search
Download document () of 20
We make what matters work*

170L9866

Fuse-link, high speed, 500 A, AC 1600 V, Size 3, 85 x 96 x 112 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L9866
UPC
051712843607
EAN
5996516009147
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
2.325 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
500 A
Voltage rating
1600 V
Voltage type
AC
Watt losses
120 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Flush end
Fuse indicator
Centre fuse status indicator
Fuse size
3

Export product specification