Knowledge Search
Download document () of 20
We make what matters work*

170M0160

Fuse-link, high speed, 20 A, AC 660 V, size 0000, 18 x 19 x 100 mm, gR, UL, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0160
UPC
051712815628
EAN
5027590440509
Product Length/Depth
100 mm
Product Height
18 mm
Product Width
19 mm
Product Weight
52.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269

Electrical data

Amperage Rating
20 A
Voltage rating
660 V
Voltage type
AC
Watt losses
5 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
0000

Export product specification