Knowledge Search
Download document () of 20
We make what matters work*

170M0167

Fuse-link, high speed, 100 A, AC 660 V, size 0000, 18 x 19 x 100 mm, aR, UL, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M0167
UPC
051712815697
EAN
5027590440578
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
52.5 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
100 A
Voltage rating
660 V
Voltage type
AC
Watt losses
18 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
0000

Export product specification