Knowledge Search
Download document () of 20
We make what matters work*

170M1309
FUSE 16A 690V 000U/80 GR UC

Fuse-link, high speed, 16 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1309
UPC
051712216456
EAN
5027590440707
Product Length/Depth
100 mm
Product Height
40 mm
Product Width
21 mm
Product Weight
0.295 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
16 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
48 at 660 V
Pre arc (I2T)
7.2
Watt losses
5.5 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
U/80 Without indicator
Bolted tag
Fuse indicator
None
Fuse size
000

Export product specification