Knowledge Search
Download document () of 20
We make what matters work*

170M1364
FUSE 50A 690V 000/80 GR UC

Eaton Bussmann series high speed square body fuse, 50 A, 690 V (IEC), 700 V (UL), , Size 0, Top fuse status indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1364
UPC
051712216654
EAN
5027590440813
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
133.2 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
50 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
770 at 660 V
Pre arc (I2T)
115
Watt losses
15 W
Breaking capacity
200 kA
Class
Class gR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
000

Export product specification