Knowledge Search
Download document () of 20
We make what matters work*

170M1470

Fuse-link, high speed, 200 A, AC 690 V, size 000, 24 x 36 x 96 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1470
UPC
051712217019
EAN
5027590441070
Product Length/Depth
140 mm
Product Height
40 mm
Product Width
102 mm
Product Weight
271.6 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
200 A
Voltage rating
690 V
Voltage type
AC
Watt losses
37 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
Bolted tag
Fuse indicator
None
Fuse size
000

Export product specification