Knowledge Search
Download document () of 20
We make what matters work*

170M1570

Eaton Bussmann series Fuse-link, high speed, 200 A, AC 690 V, 200 kA, DIN 000, 21 x 48 x 79 mm, aR, DIN, IEC, type T indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1570
UPC
051712792165
EAN
5027590295079
Product Length/Depth
79 mm
Product Height
48 mm
Product Width
21 mm
Product Weight
141 g
Compliances
CE

Electrical data

Amperage Rating
200 A
Voltage rating
690 V
Voltage type
AC
Watt losses
37 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
000

Export product specification