Knowledge Search
Download document () of 20
We make what matters work*

170M1758
FUSE 160A 750V DC 000FU/70 AR CU

Fuse-link, high speed, 160 A, DC 750 V, size 000, 24 x 36 x 96 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1758
UPC
051712309608
EAN
5027590441544
Product Length/Depth
101 mm
Product Height
42 mm
Product Width
140 mm
Product Weight
169.6 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Electrical data

Amperage Rating
160 A
Class
Class aR
Interrupt rating
50 kAIC
Voltage rating
750 V
Watt losses
34 W

Product specifications

Application
IGBT circuits, semiconductor protection
Fuse indicator
None
Fuse size
000
Fuse type
Bolted tag

Export product specification