Knowledge Search
Download document () of 20
We make what matters work*

170M1777
FUSE 400A 750V DC 230FU/70 AR CU

Eaton Bussmann series Fuse-link, high speed, 400 A, AC 690 V, size 230, 24 x 78 x 98 mm, aR, IEC, UL

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1777
UPC
051712583077
EAN
5027590441599
Product Length/Depth
265 mm
Product Height
52 mm
Product Width
104 mm
Product Weight
294 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
750 V
Voltage type
AC/DC
Watt losses
80 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Application
IGBT circuits, semiconductor protection
Fuse type
FU/Without indicator
Fuse indicator
None
Fuse size
Other

Export product specification