Knowledge Search
Download document () of 20
We make what matters work*

170M1802

Eaton Bussmann series high speed square body fuse, 25 A, 1000 V, 91 Millimeter, Size 0, None

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1802
EAN
5027590515610
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
600 g
Compliances
CE Marked
RoHS Compliant
EAC
Certifications
UL Recognized
IEC 60269

Electrical data

Amperage Rating
25 A
Voltage rating
1000 V
Voltage type
AC/DC
Watt losses
14 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Application
IGBT circuits semiconductor protection
Fuse type
Bolted tag
Fuse indicator
None
Fuse size
000

Export product specification