Knowledge Search
Download document () of 20
We make what matters work*

170M1804
FUSE 40A 1000V DC 000FU/90 AR

Fuse-link, high speed, 40 A, AC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1804
UPC
051712486132
EAN
5027590441742
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
170 g
Compliances
Not Applicable
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC 60269

Electrical data

Amperage Rating
40 A
Voltage rating
1000 V
Voltage type
AC/DC
Watt losses
20 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Application
IGBT circuits, semiconductor protection
Fuse type
Bolted tag
Fuse indicator
None
Fuse size
000

Export product specification