Knowledge Search
Download document () of 20
We make what matters work*

170M1829

Eaton Bussmann series high speed square body fuse, 315 A, DC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1829
UPC
051712807340
EAN
5027590366878
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
78 mm
Product Weight
322.9 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
315 A
Voltage rating
1000 V
Clearing (I2T)
91500 at 1000 V
Pre arc (I2T)
18500
Watt losses
68 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
IGBT circuits semiconductor protection
Fuse type
FU/Without indicator
Fuse indicator
Non Indicating
Fuse size
Other

Export product specification