Knowledge Search
Download document () of 20
We make what matters work*

170M1830

Eaton Bussmann series Fuse-link, high speed, 350 A, AC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1830
EAN
5027590441926
Product Length/Depth
115 mm
Product Height
24 mm
Product Width
74 mm
Product Weight
283 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
UL 248-13

Electrical data

Amperage Rating
350 A
Voltage rating
1000 V
Voltage type
DC
Watt losses
75 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Fuse type
FU/Without indicator
Fuse indicator
None
Fuse size
Other

Export product specification