Knowledge Search
Download document () of 20
We make what matters work*

170M1850

Eaton Bussmann series Fuse-link, high speed, 160 A, DC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1850
EAN
5027590441995
Product Length/Depth
114 mm
Product Height
24 mm
Product Width
36 mm
Product Weight
400 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
160 A
Voltage rating
1000 V
Voltage type
DC
Watt losses
37 W
Breaking capacity
50 kA
Class
Class aR

Product specification

Fuse indicator
Top fuse status indicator
Fuse size
000

Export product specification