Knowledge Search
Download document () of 20
We make what matters work*

170M1853

Eaton Bussmann series high speed square body fuse, 250 A, DC 1000 V, size 000, 24 x 36 x 115 mm, aR, IEC, visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1853
UPC
051712149723
EAN
5027590442022
Product Length/Depth
110 mm
Product Height
40 mm
Product Width
76 mm
Product Weight
522 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
250 A
Voltage rating
1000 V
Clearing (I2T)
79500 at 1000 V
Pre arc (I2T)
16000
Watt losses
48 W
Breaking capacity
100 kA
Class
Class aR

Product specification

Application
IGBT circuits semiconductor protection
Fuse indicator
Non Indicating
Fuse size
000

Export product specification