Knowledge Search
Download document () of 20
We make what matters work*

170M2010

Fuse-link, high speed, 450 A, DC 750 V, size 3, 75 x 88 x 131 mm, gR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2010
EAN
5027590303552
Product Length/Depth
131 mm
Product Height
88 mm
Product Width
75 mm
Product Weight
2125 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
450 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
110 kAIC
Class
Class gR
Clearing (I2T)
272300 at 750 Vdc
Pre arc (I2T)
65700
Watt losses
87 W

Product specification

Application
  • traction
  • third rail
Fuse indicator
Other
Fuse size
3

Export product specification