Eaton Bussmann series Fuse-link, high speed, 800 A, DC 950 V, size 3, 75 x 88 x 131 mm, gR, IEC, single indicator
| Product Name |
Eaton Bussmann series high speed traction fuse
|
| Catalog Number |
170M2016-H
|
| EAN |
5996516002025
|
| Product Length/Depth |
160 mm
|
| Product Height |
74 mm
|
| Product Width |
90 mm
|
| Product Weight |
1.9 kg
|
| Compliances |
CE
RoHS Compliant EAC |
| Certifications |
IEC 60269-4
|
| Amperage Rating |
800 A
|
| Voltage rating |
900 V
|
| Voltage type |
AC/DC
|
| Interrupt rating |
110 kAIC
|
| Class |
Class gR
|
| Clearing (I2T) |
1450000 at 750 Vdc
|
| Pre arc (I2T) |
349900
|
| Watt losses |
178 W
|
| Application |
|
| Fuse indicator |
Other
|
| Fuse size |
3
|