Knowledge Search
Download document () of 20
We make what matters work*

170M2017

Fuse-link, high speed, 1000 A, DC 750 V, size 23, 92 x 148 x 161 mm, gR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2017
EAN
5027590333269
Product Length/Depth
180 mm
Product Height
92 mm
Product Width
148 mm
Product Weight
2.08 kg
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
1000 A
Voltage rating
750 V
Voltage type
DC
Interrupt rating
110 kAIC
Class
Class gR
Clearing (I2T)
1973700 at 750 Vdc
Pre arc (I2T)
476300
Watt losses
187 W

Product specification

Application
  • traction
  • third rail
Fuse indicator
Other
Fuse size
23

Export product specification