Knowledge Search
Download document () of 20
We make what matters work*

170M2056

Fuse-link, high speed, 200 A, DC 2000 V, 39 x 66 x 216 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2056
EAN
5027590303965
Product Length/Depth
216 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
915 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
200 A
Voltage rating
2000 V
Voltage type
DC
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
31360
Pre arc (I2T)
10720
Watt losses
95 W

Product specification

Application
  • traction
  • third rail
Fuse indicator
Other
Fitted with:
Single slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.