Knowledge Search
Download document () of 20
We make what matters work*

170M2096

Fuse-link, high speed, 400 A, DC 2400 V, size 3, 83 x 93 x 268 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2096
UPC
051712534017
EAN
5027590304047
Product Length/Depth
268 mm
Product Height
93 mm
Product Width
83 mm
Product Weight
348.3 g
Certifications
IEC 60269-4

Electrical data

Amperage Rating
400 A
Voltage rating
2400 V
Voltage type
DC
Interrupt rating
100 kAIC
Class
Class aR
Clearing (I2T)
313000 at 2000 Vdc
Pre arc (I2T)
110717
Watt losses
203 W

Product specification

Application
  • traction
  • third rail
Fuse indicator
Other
Fuse size
3
Fitted with:
Double slot tags

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.