Knowledge Search
Download document () of 20
We make what matters work*

170M2107

Fuse-link, high speed, 100 A, DC 1200 V, compact size 1, 39 x 66 x 164 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2107
UPC
051712423724
EAN
5027590442152
Product Length/Depth
164 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
750 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
100 A
Voltage rating
1200 V
Voltage type
DC
Interrupt rating
50 kAIC
Class
Class aR
Clearing (I2T)
11600 at 1200 Vdc
Pre arc (I2T)
3800
Watt losses
26 W

Product specification

Application
  • traction
  • third rail
Fuse indicator
Other
Fuse size
1*
Fitted with:
Single slot tags

Export product specification