Download document () of 20

170M2619

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 315 A, Fuse size: 00, Top fuse status indicator, DIN 43653, /80 Visual indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2619
UPC
051712254168
EAN
5027590442282
Product Length/Depth
233 mm
Product Height
66 mm
Product Width
140 mm
Product Weight
232 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
315 A
Voltage rating
690 V (IEC), 700 V (UL)
Voltage type
AC
Clearing (I2T)
68500 at 660 V
Pre arc (I2T)
10000
Watt losses
55 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification