Knowledge Search
Download document () of 20
We make what matters work*

170M2672

Fuse-link, high speed, 10 A, AC 1000 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2672
UPC
051712847278
EAN
5027590442503
Product Length/Depth
79 mm
Product Height
60 mm
Product Width
30 mm
Product Weight
204.5 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
10 A
Voltage rating
1000 V
Voltage type
AC
Watt losses
5 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00

Export product specification