Knowledge Search
Download document () of 20
We make what matters work*

170M2685

Fuse-link, high speed, 225 A, AC 900 V, DIN 00, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2685
UPC
051712678544
EAN
5027590442732
Product Length/Depth
217 mm
Product Height
65 mm
Product Width
85 mm
Product Weight
221.8333333 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
225 A
Voltage rating
900 V (IEC)
Voltage type
AC
Watt losses
33 W
Breaking capacity
125 kA
Class
Class aR

Product specification

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
00
Fitted with:
Type T Indicator for micro

Export product specification